Sometimes, it only takes a spark to cause explosions. Oil transfer is a highly hazardous operation, and safety is absolutely critical. Trelleborg has developed a comprehensive product portfolio that enhances safety and operations in the oil and gas arena. This includes docking and mooring systems such as our Quick Release Hooks, which can be delivered with in-built load monitoring and remote release, to remove personnel from the vicinity of the line when it is released. It also includes our oil and gas transfer technologies, such as our Ship Shore Link (SSL), which incorporates emergency shut down systems (ESDS).
Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.