Overview
As the leading global supplier of Ship-Shore Link technology with 500 systems installed worldwide, we have now combined our industry standard SMART Ship-Shore Link (SSL) with a newly developed Emergency Shut-Down System (ESDS) into a single space-saving unit.
This cutting-edge solution, which can be installed on new-build ships and existing vessels, provides a more economical and space efficient answer to the provision of the SSL - ESDS link in critical safety systems which is also simpler for the operator to maintain.
The system, which remains compatible with existing installed systems and provides improved operator feedback when compared to existing technology, illustrates Trelleborg Marine & Infrastructure's ongoing commitment to innovation and product development.
Applications
- LNG Carriers
- LNG Terminals
- Floating Storage & Regasification Units (FSRUs)
- Floating Storage Units (FSUs)
- LPG Condensate Terminals