Overview

Features

Extended battery capacity 16 hours
 
WIFI connection to pilot tablet / notebook
 
Integration to separate AIS and Rate sensor (CAT ROT)
 
GNSS sensor
 
Intelligent filtering
 
Capability to switch between two GNSS types (US GPS and Chinese Beidou)
 
1 cm/sec (RMS) speed accuracy
 
<0.7 m (RMS) position accuracy w. SBAS
 
Reduced weight (410g)
 
Pocket size (138x100x25 mm)
 
Low power consumption
 
USB charge
 

Options and Accessories

Applications

Related Resources

SafePilot Interactive Brochure

SafePilot Beidou System

Safe Passage Game

SafePilot SmartPort System