Overview
W - Fenders are made for the most extreme operating conditions. Originally developed by Trelleborg Bakker, the W-Fender is one of the most successful fenders for tugs in the world today.
It has a unique 'open bore' design which makes installation very simple. The flexible legs allow W-Fenders to be curved around most hull shapes.
Please refer to our latest Multipurpose & Tug Fenders Brochure for more information.
Applications
- Icebreaker
- Ocean-going tugs
- Large harbour tugs
- Bridge and pile protection