Overview
Shear Fenders are unique because they have a linear load-deflection characteristic in shear but remain stiff in compression to support heavy loads.
Trelleborg's Shear Fenders are easy to install and ideal for low energy applications. The top and bottom steel plates are fully encased in rubber which protects them from corrosion and minimizes maintenance. Piles and simple frontal panels are often used in conjunction with Shear Fenders. Movement in shear should be limited by chains or other mechanical stops to prevent overload.
Please refer to our latest Multipurpose and Tug Fenders for more information.
Features
Omni-directional
Linear reaction curve
Supports large weights
Applications
- Ferry terminals
- General cargo berths
- Offshore boat landings
- Bridge protection
- Pontoon yokes