Overview
Trelleborg's Parallel Motion Fender technology can reduce reaction forces by up to 60% compared with traditional designs.
The panel on this marine fender always remains vertical but can cope with large berthing angles – even at 20°, there is usually no loss in energy absorption.
Parallel Motion is a specialist fender system and its selection can only be used in consultation with local offices.
Please refer to our latest Fender Systems Brochure for more information.
Applications
- Naval facilities
- RoRo and fast ferry berths
- LNG and tanker terminals
- High tidal zones
- Monopile or 'soft' structures