Overview

Features
ML Fender Bars
Intended for heavy-duty applications
Vulcanised internal steel plate provides very strong fixing points and reduces bending moments in the bolts
MLS Fender Bars
Special modified profile to reduce reaction forces and allow a high degree of flexibility in all directions
Delta PU Bars
High performance low friction properties
Available in highly visible, non-marking colours
Improves safety or identify berths and danger areas

Applications

Related Resources

Multipurpose and Tug Fenders Brochure

Marine Fender Performance Verification

fendertool_thumbnail

Fender Online Tools

Related Products

    
GME-LinkedIn

Stay connected