Overview
Trelleborg’s Cylindrical Fenders are a simple and versatile marine fender system and can be easily installed.
Their progressive reaction makes them ideal for berths serving large and small vessels. The wide range of available sizes (as well as almost any intermediate size) means Cylindrical Fenders can be closely matched to each application.
Please refer to our latest Multipurpose & Tug Fenders Brochure for more information.
Features
Simple and economical design
Easy to install and maintain
All sizes up to 2700mm diameter
Thick wall resists abrasion and wear
Progressive load-deflection curve
Applications
- Bulk cargo berths
- General cargo quays
- Fishing and workboat berths
- Pontoons and floating structures
- Tug havens