Overview
Composite fenders, also called Rubbylene®, are composites of rubber which provide resilience and UHMWPE with low friction and wear resistant properties. The two materials are bonded with a special vulcanizing method which is stronger and more reliable than a mechanical joint.
Composite fenders are used where the simplicity of extrusions are required but with lower shear forces.
Please refer to our latest Multipurpose & Tug Fenders Brochure for more information.
Features
Resilient rubber body
Low-friction UHMW-PE face
Strong molecular bond
Easily drilled and cut
Many standard sizes
Applications
- Jetties and wharves for small craft
- Mooring pontoons
- Pile guides on floating structures
- Inland waterways