Overview
HALO fenders is a premium pneumatic fender solution with market leading service and support from Trelleborg and Teekay.
The ISO 17357:2014 compliant sling or hook type pneumatic fenders come without the Chain-Tyre Net and ring shackles.
A lifting eye is fitted to each end and the fender is slung by a chain or wire rope. Sling type fenders are available across the whole size range.
Applications
- Oil and gas tankers
- Fast ferries and aluminium vessels
- Temporary and permanent installations
- Rapid response and emergencies