Pneumatic Fenders are ideal for permanent and semi-permanent port applications and for offshore ship-to-ship transfers. Fast and easy to deploy, Trelleborg’s ISO 17357-1:2014 quality assured fenders ensure large clearances are maintained between the hull and jetty or other vessels. Risk of damage during mooring is minimized, protecting people and cargo. Trelleborg supplies a wide range of sizes and in standard or high-pressure versions. Smaller fenders can be supplied as Hook type. Larger fenders are commonly fitted with a chain-tyre net (CTN) for added protection. For navy ships, a grey body is also available.
Tough and resilient, Trelleborg's quality assured fenders are fast and easy to deploy, maintaining large clearances between the hull and the jetty and other vessels.
This whitepaper details the critical comparison between the airbag and conventional manufacturing methods of pneumatic fenders, and their impact on the performance, safety and longevity of these fenders.
Try our new fender online tool with enhanced features. Developed in accordance with PIANC guidelines and British Standards, the tool simplifies fender selection, reducing hours of work to a few clicks.