Overview
Trelleborg's chain stoppers are specifically designed for FPSO spread moorings with design life over 20 years and with the option of load monitoring.
With SWL capabilities over 1,150T, chain sizes over 114mm and the option to retrofit load monitoring, chain stopper represents the standard solution for FPSO spread moorings.
The optional hydraulic chain tensioner allows operators to easily and safely re-tension the mooring chain during operation.
With SWL capabilities over 1,150T, chain sizes over 114mm and the option to retrofit load monitoring, chain stopper represents the standard solution for FPSO spread moorings.
The optional hydraulic chain tensioner allows operators to easily and safely re-tension the mooring chain during operation.
Features
Applications
Spread mooring