Large range of options for data integration
 
GPS/GLONASS, optionally BeiDou, Galileo
 
Integrated all-in-one unit ensuring exceptional reliability
 
Minimal set-up time
 
Extreme position accuracy - less than 2cm RMS
 
Extreme heading precision 0.01 deg
 
Low weight <1.2 kg
 
Kalman filtering in the unit eliminates errors caused by WIFI package transfer
 
Heave, pitch and roll monitoring and logging 
 
Automatic base line calculation
 
Flexible software choice, but we deliver dedicated pilot software for multiple platforms, including the iPad
 

SafePilot Interactive Brochure

SafePilot CAT II / CAT III

Safe Passage Game

SafePilot SmartPort System

Related Resources

Overview

Options and Accessories

Contact a specialist

Contact Us

Applications