Overview

SafePilot Interactive Brochure

SafePilot CAT II / CAT III

Safe Passage Game

SafePilot SmartPort System

Related Resources

“All in one unit” with minimum set-up time
 
Low weight <3.8 kg 
(incl. options such as integrated AIS receiver and UHF link)
Highly accurate and reliable data for berthing and maneuvering
 
Kalman filtering in the unit eliminates errors caused by the WIFI package transfer
 
Automatic base line calculation
 
Large range of options for live data and system integration via SafePilot Port Server
 
Easily portable in a padded back pack or hard case
 

Applications

Contact a specialist

Contact Us