Related Resources
Overview
HALO fenders is a premium pneumatic fender solution with market leading service and support from Trelleborg and Teekay.
The ISO 17357:2014 compliant sling or hook type pneumatic fenders come without the Chain-Tyre Net and ring shackles.
A lifting eye is fitted to each end and the fender is slung by a chain or wire rope. Sling type fenders are available across the whole size range.
Interested in Sling-Type HALO Fenders? Contact our specialist here.
*Please refer to Halo Fenders Brochure for dimensions.
Contact Us
Applications
Oil and gas tankers
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies