Overview
The ISO 17357:2014 compliant chain-tire net pneumatic fender (CTN) is a lattice of used tires connected by a network of horizontal and vertical chains, which adds further protection to the fender body.
The chains are galvanized for greater corrosion resistance and covered by rubber sleeves to prevent abrasive damage to the outer rubber. The horizontal chains are fastened at each end to a ring shackle. CTNs are not available on fender sizes below 800 x 1200 mm.
Interested in pneumatic fenders? Contact our specialist here.
Related Resources
Contact Us
Applications
Oil and gas tankers
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies