Overview
SeaGuard fenders work equally well in harbors or between vessels. Low hull pressures protect soft-skinned ships. Trelleborg's SeaGuard combines a durable, non-marking finish with low maintenance. SeaGuard fenders can be deployed floated or suspended, against a quay wall or for ship-to-ship operations. SeaGuard fenders suit all sites with small or large tidal changes. They also work just as well on new or old structures.
Hull pressures are very low, making SeaGuard fenders gentle on soft-skinned ships. The skin is very tough but also non-marking, even against white-hulled yachts and cruise liners. Low maintenance comes as standard because the polyurethane elastomer is highly resistant to the effects of ozone and ultraviolet light. SeaGuard fenders will never sink or deflate. Even at the end of their first service life, they can be returned to the factory for refurbishment before going back to work.
Interested in SeaGuard? Contact our specialist here.
Related Resources
Applications
Container vessels
Bulk cargo
RoRo and ferries
Oil and gas tankers
General cargo
Navy berths
Ship-to-ship transfers