Overview
Trelleborg is a major supplier for the major dredging companies in Belgium and the Netherlands, who are considered to be market leaders in the world. Trelleborg produces the wear-resistant rubber sealing for all valve systems on the dredging vessels, available in diameter 250 to 1400 mm. Even for the heaviest wear applications special sealing rings are available.