Bridges
Elastomeric bearings need to transmit loads and accommodate horizontal movements and rotations around each axis that can occur between two structures. Design analyses will determine the scale of the forces and deformations. Forces, rotations and deformations can be used to start the selection procedure. Experience shows that, under normal circumstances and with regular maintenance, structural bearings can function for decades. Trelleborg has been designing and manufacturing bridge bearings for decades.