Medical Grade Tubing & Hose
Ultimate Quality for Durable and Single-Use
Trelleborg Healthcare & Medical develops, manufactures and supplies tubing & hose for medical and pharmaceutical applications in a variety of high performance materials. The tubing and hose is extruded in clean-room facilities using Good Manufacturing Practices (GMP).
Silicone tubing, because of its unique biocompatibility and physical durability, plays a fundamental role in a myriad of healthcare applications. Inside the body it is used as insulation on electrical stimulation devices, as conduits for delivering and removing fluids, and as catheters for various types of interventional therapies. Outside the body it is ideally suited for applications including blood oxygenation as well as many pharmaceutical manufacturing processes.
Easily choose the correct tubing and hose for your application
Our popular engineering tool at your fingertips
Customer: Bioprocessing Equipment Manufacturer
Application: Bioprocessing Flow Tubing
Issues:
Solution
The customer required a high flow rate discharge due a large volume bottom outlet disposable biobag. This involved switching from a peristaltic pump to a rotary lobe style pump. Thicker wall tubing prevented the tubing from collapsing and the specified flow rates are being met.
Components For Disposables
Customer: Catheter Manufacturer
Application: Multi-lumen tubing and liquid injection over-molding connectors for Central Vascular Access Catheters
Issues:
Solution
Gish Biomedical of Rancho Santa Margarita, California, awarded Trelleborg Sealing Solutions Northborough a contract to produce multi-lumen tubing and liquid injection over-molding connectors for their Central Vascular Access Catheters. The award was based on our years of experience within the life science market producing high quality engineered solution