Tewkesbury
Location: Tewkesbury, UK | Size: 5,000 square meters/ 53,819 square feet
Products for Healthcare & Medical:
- Elastomer O-Rings and custom-engineered parts in a range of compounds compliant with all relevant standards for life sciences that are capable of standing up to the most demanding of life sciences applications
- FlexiMold™ giant O-Rings used for example in centrifuges
Materials for Healthcare & Medical:
- Isolast® perfluoroelastomer (FFKM) materials that are resistant to virtually all media and capable of withstanding the most stringent of cleaning regimes
- Range of materials that allow provision of the optimum sealing solution for a life sciences application
- Specialist biological inert silicone compounds
Services for Healthcare & Medical:
- Center of excellence for Isolast® perfluoroelastomer (FFKM) materials, O-Rings and custom-engineered parts
- Utilize the most advanced modeling and Finite Element Analysis (FEA) to design the optimal component
- Segregated silicone O-Ring manufacture
- Cleanroom Class 100 (ISO 5)
Facility Approvals Relevant to Healthcare & Medical:
- Quality management system certified to EN/ ISO 9001 and AS/ EN 9100
- ISO 14001 certified environmental management system