Customer: Medical Device Manufacturer
Application: Medical Safety Valves
Issues:
- High chemical resistance
- Withstand CIP chemicals and operate in steam up to +150 °C / +302 °F
- Compliant with FDA and USP Class VI standards
Solution
- Isolast® perfluoroelastomer bonded to metal consolidating three parts into one.
The resulting design of sealing element proved to be highly cost effective. Total cost was reduced by extending replacement intervals, a reduction in the amount of sealing material required and lower assembly costs. The component proved highly effective and the same concept is being used across the customer’s product range.