Overview
Features
Natural rubber, black, 60 Shore A, with very good abrasion resistance.
Applications
Hoppers, chutes, vibrating lines, truck boxes, etc., linings to protect equipment, especially at loading and unloading points, against very abrasive products, due to their very nature (very abrasive rocks, wood, chemical products, etc.), density and hardness (medium to high), shapes (salient, sharp-edged), large grain size, with dry or wet conditions and maximum temperature +70°C.

Areas of activity: sand and gravel quarries, glasssworks, construction and public works, civil engineering, building materials, mechanical engineering, transport, etc.
Advantages
Excellent shock impact, tear, and abrasion resistance
Good heat and ageing resistance
Noise and vibration propagation reduction
Protection against corrosion
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Very high performance at low temperature
Benefits
Performance
Reliability
Economy: reduce downtime and maintenance costs
Long service life: lower hourly costs
Safety
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product Sheet

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3