Applications

Advantages

Design

Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
one textile spinned,
Cover
oil and weather resistant CR, smooth, black,
Temperature range
, Hydraulic fluids: -40°C to +100°C.
Aqueous liquids: -40 °C to +70°C.
Water: 0°C to +70°C
Standard/Approval
EN 854 1TE:2015.
Additional information
ID>16mm are not included in EN 854 1TE:2015.

Delivery terms for every order:
50% in fixed length ;
50% in random lengths:
10-39m for all DN,
41-99m for DN 4.8,
41-119m for DN 6.4 to 15.9,
41-79m for DN 19 to 25.4.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3