A solution that addresses the main challenges of our industry
Intelligent sensor : conditional detection, a mid step range.
Increase the potential of the detection solution by programming your sensor so that it can be read and recognize information contained in the hose's digital ID card, wich you have selected beforehand.
This allows you to condition whether or not the hose is allowed to be connected to your equipment, when the sensor detects the presence of the selected information in the connected hose.
An additional security for your operations without using Master IO Link or another industrial controller.
=> A Trelleborg hose compliant to the latest "arrêté Français du 5 août 2020", equipped with one or two connected coupling (rubber nut or or stainless steel nut).
=> A versatile sensor equipped with a microprocessor, compliant with detection solution, conditional detection and connexion.
=> An installation and use guide
In option : a support for the sensor