CONVOLUTED_PTFE_084
CONVOLUTED_PTFE_02
CONVOLUTED_PTFE_01
CONVOLUTED_PTFE_03

Applications

Advantages

Hose assembly design

convoluted PTFE hose assembly 02
Overview
Inner tube
helically convoluted PTFE, white or black (antistatic), compliant with FDA 21 CFR 177.1550, USP Class VI requirements, and EU regulation 1935/2004
Braid(s)
high tensile 304 stainless steel or polypropylene.
Other qualities, like PVDF, or finish, like EPDM or silicone coating, upon request
Temperature range
-70°C to +260°C
Diameter range
available from ¼″ (6mm) up to 6″ (150mm)
Diameter range
White = Type M: R<100Ω between couplings with stainless steel braids.
Black = Type Ω: 1KΩ
Couplings & Fittings
Made to order with any types of fittings, stainless steel or PTFE coated, including flare through ends for flanges.
Technical Specifications
1 steel high tensile braid
Technical Specifications
Polypropylene braid, max +90°C

Downloads

Product sheet
Convoluted_PTFE_productsheet

Convoluted PTFE Hose Assembly

carriers_brochure

Carriers: solutions for your transfers

Brochures
Chemical_brochure

Chemical Industry Brochure

OPSC_brochure

Oil & Petroleum Supply Chain Brochure

Related Products

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3