Applications

Advantages

Design

Overview
Internal helix
galvanized steel.
Internal helix
galvanized steel.
Inner tube
polypropylene film,
Reinforcement
polypropylene layers,
Cover
PVC coated fabric, corrugated, black,
External helix
galvanized steel.
Temperature range
-30 to +100
Electrical properties
electrical conductivity ensured by the external helix in contact with fittings. R≤100Ω/assembly.
Standard/Approval
EN 13765: Bureau Veritas type approval N°7232905/8/049/TBE.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Other DN, imperial size and taylor-made hose design on request.
Couplings Fittings
All types of swaged couplings:
- standard Guillemin (aluminium, brass, stainless steel, polypropylene)
- revolving Guillemin (stainless steel)
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Storage Guideline

Composite Hoses

Handling guideline

Oil & Petroleum Supply Chain Brochure

BV Homologation certificate

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3