Applications
Suction and discharge of light or heavy petroleum products and derivatives with aromatic content up to 100%.
Road and rail equipment or fixed installations.
Advantages
Suitable for carriage of black oils (fuel oil, crude oil, etc.) and white oils (refined products like benzene, kerosene, gasoline, vaseline, etc.).
Low bending radius.
Very lightened weight to ease the handling.
Design
Technical drawing
Overview
Internal helix
aluminum.
Internal helix
aluminum.
Inner tube
polypropylene film,
Reinforcement
polypropylene layers,
Cover
PVC coated fabric, corrugated, black,
External helix
aluminum.
Temperature range
-30 to +100
Electrical properties
electrical conductivity ensured by the external helix in contact with fittings. R≤100Ω/assembly.
Standard/Approval
EN 13765: Bureau Veritas type approval N°7232905/8/049/TBE.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Other DN, imperial size and taylor-made hose design on request.
Other DN, imperial size and taylor-made hose design on request.
Couplings Fittings
All types of swaged couplings:
- standard Guillemin (aluminium, brass, stainless steel, polypropylene)
- revolving Guillemin (stainless steel)
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.
- standard Guillemin (aluminium, brass, stainless steel, polypropylene)
- revolving Guillemin (stainless steel)
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)