Applications
Suction and discharge of a large number of aggressive or corrosive chemicals, chemical waste and all petroleum products with aromatic content up to 100%.
For road and rail tanker equipment or fixed installations in the chemical industry.
Advantages
Easy to handle due to hose flexibility (low bending radius).
Usable at a wide range of temperatures.
Capable of handling many different chemicals.
Design
Technical drawing
Overview
Internal helix
polypropylene coated steel.
Internal helix
polypropylene coated steel.
Inner tube
polypropylene film,
Reinforcement
polypropylene layers,
Cover
PVC coated fabric, corrugated, grey,
External helix
stainless steel.
Temperature range
-30 to +100
Electrical properties
resistance between end fittings ≤100Ω/assembly.
Standard/Approval
EN 13765: Bureau Veritas type approval N°7232905/8/049/TBE.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Imperial size on request.
Imperial size on request.
Couplings Fittings
All types of swaged couplings:
- standard or revolving Guillemin
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA, etc.
- standard or revolving Guillemin
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA, etc.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)