Applications

Advantages

Design

Overview
Inner tube
abrasion resistant NR, smooth, black,
Reinforcement
two steel cords plies for ID 51mm, four steel cords plies for other diameters,
Cover
abrasion and weather resistant NR, fabric impression, black,
Temperature range
-30 to +80
Couplings Fittings
Crimped couplings with dimensions according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Building and Public Works

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3