Systems - Typical KLAW LNG Ship-to-ship bulk transfer system

klaw-lng-transfer-system
Click the hotspot to identify and examine!
ERC - Emergency Release Coupling

Shuts off transfer flow and separates in an emergency.

ESD - Emergency Shut Down systems and procedures

Complete control and management of emergency situations.

Power Units
HPU Emergency Control System
Fall Arrest

Controls the descent of hoses during an activation

VSD - Vessel Separation Detection

Fully automated vessel separation detection.

Saddles

Supporting hoses during LNG transfer.

CryoFC Quick Connect

Quick and safe connection.

Y-Piece and Reducer

Designed for maximum flow configurations.

Hoses

Composite hoses designed for LNG cryogenic transfer

The only LNG hose transfer system to have been activated and successfully protect assets and operations multiple times in the field.

Contact Us

How can we help?

Klaw_westbury_site

Trelleborg Westbury Ltd

Commerce Business Centre
West Wilts Trading Estate
Westbury - WiltshireBA13 4LS United Kingdom
Tel:  +44 1373 827100
Fax: +44 1373 858877