GREENSKIRT

GREENSKIRT

SPECIAL WEAR SHEETING SKIRTING

Overview

Features

Natural rubber, 55 Shore A, green.

Benefits

Reliability Service life Safety Economy

Applications

Manufacturing of rubber skirts to:
- ensure sealing at conveyor belts loading points
- center materials
- protect against lateral projections (no continuous contact with the conveyor belt)
- be used as a scraper blade

Suitable for fine grain size products as crushed limestone, cement, damp gravels, marine salt, wet sand, etc.

Areas of activity: sand and gravel quarries, aggregate and cement industries, foundries, mechanical engineering, concrete plants, food processing industries, etc.

Advantages

Flexible
Good wear resistance

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Green

R570 

Density

1.20 ±0.05

g/cm³

Hardness

ASTM D2240

55 ±5

Shore A

Tensile strength

ISO 37

≥13

MPa

Elongation at break

ISO 37

≥450

%

Tear resistance

ISO 34-1

≥30

N/mm

Abrasion resistance (5N)

ISO 4649

≤170

mm³

Compression set after 22h at 70°C

ISO 815-1

≤40

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-40/+80

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 70h at 70°C

ASTM D573

≤5

Shore A

∆ Tensile strength after 70h at 70°C

ASTM D573

≤-15

%

∆ Elongation at break after 70h at 70°C

ASTM D573

≤-25

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Good

Medium

Medium

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

6

±0.5

1400

±2%

10

±2%

7,29

2 smooth sides

-

8

±0.7

1400

±2%

10

±2%

9,72

2 smooth sides

-

10

±1.0

1400

±2%

10

±2%

12,15

2 smooth sides

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download