SPECIAL WEAR SHEETING FIRE RESISTANT
- Fire resistant classified M2 following UNE 23727
- NF F 16101: smoke opacity following NF X 10702 and toxicity of emitted gases following NF X 70100, class F5
Fire and wear resistant high grade chloroprene.
Performance Service life Safety
General equipment protection or other applications subject to risk of fire.
Very good fire resistance
Very good wear resistance
Excellent ageing resistance
Very good heat resistance
Antistatic
Very good resistance to animal or vegetable oils
Matte finish to guarantee a good surface finished quality, to secure an easy unrolling, and to facilitate adhesive bonding processes
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Mechanical | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Rubber compound - Black |
C738 |
|
|
Density |
1.47 ±0.05 |
g/cm³ |
|
Hardness |
ASTM D2240 |
70 ±5 |
Shore A |
Tensile strength |
ISO 37 |
≥10 |
MPa |
Elongation at break |
ISO 37 |
≥250 |
% |
Tear resistance |
ISO 34-1 |
≥20 |
N/mm |
Abrasion resistance (10N) |
ISO 4649 |
≤200 |
mm³ |
Compression set after 22h at 70°C |
ISO 815-1 |
≤20 |
% |
Temperature | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Working temperature |
-30/+120 |
°C |
Ageing | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
∆ Hardness after 70h at 70°C |
ASTM D573 |
≤5 |
Shore A |
∆ Tensile strength after 70h at 70°C |
ASTM D573 |
≤-15 |
% |
∆ Elongation at break after 70h at 70°C |
ASTM D573 |
≤-25 |
% |
Oil Resistance | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Oil IRM 901, ∆ volume after 70h at 70°C |
ASTM D471 |
≤10 |
% |
Oil IRM 903, ∆ volume after 70h at 70°C |
ASTM D471 |
≤55 |
% |
Chemical Resistance | |||
---|---|---|---|
Diluted acids and bases |
Concentrated acids and bases |
Ozone |
Oils and hydrocarbons |
Good |
Medium |
Very good |
Medium |
Thickness (mm) | Width (mm) | Length (m) | Weight (kg/m2) | Sides finish | Option |
---|---|---|---|---|---|
3 ±0.3 |
1400 ±2% |
10 ±2% |
4,41 |
2 sides matt |
- |
4 ±0.4 |
1400 ±2% |
10 ±2% |
5,88 |
2 sides matt |
- |
5 ±0.4 |
1400 ±2% |
10 ±2% |
7,35 |
1 side smooth/1 side matt |
- |
6 ±0.5 |
1400 ±2% |
10 ±2% |
8,82 |
1 side smooth/1 side matt |
- |
8 ±0.7 |
1400 ±2% |
10 ±2% |
11,76 |
1 side smooth/1 side matt |
- |
10 ±1.0 |
1400 ±2% |
10 ±2% |
14,7 |
1 side smooth/1 side matt |
- |
Identification | |
---|---|
Branding |
Without. |
Packaging |
Thickness ≤6mm rolled on cardboard tube Ø 80mm. |
Wrapping |
Black polyethylene film. |
Labelling |
Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability. |