BLACKROCK +

BLACKROCK +

HIGH WEAR SHEETING ROUND GRAIN MATERIAL

Overview

Features

Natural rubber, black, 60 Shore A, with very good abrasion resistance.

Benefits

Performance Reliability Economy: reduce downtime and maintenance costs Long service life: lower hourly costs Safety

Applications

Hoppers, chutes, vibrating lines, truck boxes, etc., linings to protect equipment, especially at loading and unloading points, against very abrasive products, due to their very nature (very abrasive rocks, wood, chemical products, etc.), density and hardness (medium to high), shapes (salient, sharp-edged), large grain size, with dry or wet conditions and maximum temperature +70°C.

Areas of activity: sand and gravel quarries, glasssworks, construction and public works, civil engineering, building materials, mechanical engineering, transport, etc.

Advantages

Excellent shock impact, tear, and abrasion resistance
Good heat and ageing resistance
Noise and vibration propagation reduction
Protection against corrosion
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Very high performance at low temperature

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Black

R650 

Density

1.12 ±0.05

g/cm³

Hardness

ASTM D2240

60 ±5

Shore A

Tensile strength

ISO 37

≥18

MPa

Elongation at break

ISO 37

≥400

%

Tear resistance

ISO 34-1

≥50

N/mm

Abrasion resistance (10N)

ISO 4649

≤90

mm³

Compression set after 22h at 70°C

ISO 815-1

≤30

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-50/+85

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 70h at 70°C

ASTM D573

≤5

Shore A

∆ Tensile strength after 70h at 70°C

ASTM D573

≤-15

%

∆ Elongation at break after 70h at 70°C

ASTM D573

≤-25

%

Ozone resistance, 50pphm, 168h, 30°C, 20%

ISO 1431-1 method A

No crack

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Good

Good

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

4

±0.4

1400

±2%

10

±2%

4,48

2 smooth sides

-

4

±0.4

1400

±2%

10

±2%

4,87

1 side smooth/1 side bonding layer

BL

5

±0.4

1400

±2%

10

±2%

5,75

2 smooth sides

-

5

±0.4

1400

±2%

10

±2%

5,99

1 side smooth/1 side bonding layer

BL

6

±0.5

1500

±2%

10

±2%

6,72

1 side matt/1 side bonding layer

BL

6

±0.5

1500

±2%

10

±2%

6,7

1 side smooth/1 side matt

-

8

±0.7

1500

±2%

10

±2%

9,19

1 side matt/1 side bonding layer

BL

8

±0.7

1500

±2%

10

±2%

8,93

1 side smooth/1 side matt

-

10

±1.0

1500

±2%

10

±2%

11,2

1 side matt/1 side bonding layer

BL

10

±1.0

1500

±2%

10

±2%

11,16

1 side smooth/1 side matt

-

12

±1.0

1500

±2%

6

±2%

14,77

1 side matt/1 side bonding layer

BL

12

±1.0

1500

±2%

6

±2%

13,4

1 side smooth/1 side matt

-

15

±1.0

1500

±2%

6

±2%

17

1 side matt/1 side bonding layer

BL

15

±1.0

1500

±2%

6

±2%

16,74

1 side smooth/1 side matt

-

20

±1.4

1500

±2%

6

±2%

22,47

1 side matt/1 side bonding layer

BL

20

±1.4

1500

±2%

6

±2%

22,44

1 side smooth/1 side matt

-

25

±1.75

1500

±2%

6

±2%

28,13

1 side smooth/1 side matt

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.
Bonding layer internal side protected by a white polypropylene film, easily removable by hand.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download