ARMURITE

ARMURITE

HIGH WEAR SHEETING CRUSHED MATERIAL

Overview

Features

Very high mechanical properties with an excellent tear resistance.

Benefits

Performance Economy: reduce downtime and maintenance costs Long service life: lower hourly costs Reliability Safety

Applications

Hoppers, chutes, vibrating lines, truck boxes, etc., linings to protect equipment, especially at loading and unloading points, against very abrasive products, due to their very nature (very abrasive rocks, wood, chemical products, etc.), density and hardness (medium to high), shapes (salient, sharp-edged), large grain size, with dry or wet conditions and maximum temperature +70°C.

Areas of activity: sand and gravel quarries, steel industry, foundries, metal industry, aggregate and cement industries, concrete plants, sawmills.

Advantages

Excellent shock impact and cut resistance against large grain size products: blocks, masses, etc.
Protection against corrosion
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Black

RF20 

Density

1.12 ±0.05

g/cm³

Hardness

ASTM D2240

65 ±5

Shore A

Tensile strength

ISO 37

≥25

MPa

Elongation at break

ISO 37

≥450

%

Tear resistance

ISO 34-1

≥70

N/mm

Abrasion resistance (10N)

ISO 4649

≤100

mm³

Compression set after 22h at 70°C

ISO 815-1

≤20

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-40/+70

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Tensile strength after 168h at 70°C

ASTM D573

≤-15

%

∆ Elongation at break after 168h at 70°C

ASTM D573

≤-20

%

Ozone resistance, 50pphm, 4h, 30°C, 20%

No crack

ISO 1431-1 method A

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Good

Good

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

5

±0.4

1500

±2%

10

±2%

5,63

1 side matt/1 side cloth finish

-

6

±0.5

1500

±2%

10

±2%

6,75

1 side matt/1 side cloth finish

-

8

±0.7

1500

±2%

10

±2%

9

1 side matt/1 side cloth finish

-

8

±0.7

1500

±2%

10

±2%

9

1 side matt/1 side bonding layer

BL

10

±1.0

1500

±2%

10

±2%

11,25

1 side matt/1 side cloth finish

-

10

±1.0

1500

±2%

10

±2%

11,25

1 side matt/1 side bonding layer

BL

15

±1.0

1500

±2%

6

±2%

16,88

1 side matt/1 side cloth finish

-

15

±1.0

1500

±2%

6

±2%

16,88

1 side matt/1 side bonding layer

BL

20

±1.4

1500

±2%

6

±2%

22,5

1 side matt/1 side cloth finish

-

20

±1.4

1500

±2%

6

±2%

22,5

1 side matt/1 side bonding layer

BL

Identification

Branding

ARMURITE.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.
Bonding layer internal side protected by a white polypropylene film, easily removable by hand.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download