TEGUFLEX® P BLUE - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®P BLUE

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Applications

Abrasive material such as slurry, sand, calcium and other suspended solid particles. Excellent resistance to friction and impacts

Advantages

Compensate thermal elongation Isolate vibrations and absorb pressure surges Correct misalignments

Overview

Inner tube

SBR, black, fluted

Reinforcement

Nylon cord

Cover

CR (chloroprene), black, smooth, weather resistant

Temperature range

-35°C to 90°C., Max 90ºC at max WP 10 bar Max WP 16 bar at max Tº 70ºC

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.

Complementary information

BL = 130 mm Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request. PED (2014/68/EU)

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) Article number Stock or min. order (m)

32

10/16

16.0

50

130

30

20

20

35

1

0507451

¤

40

10/16

16.0

50

130

30

20

20

35

1

0507452

¤

50

10/16

16.0

50

130

30

20

20

35

1

0507333

65

10/16

16.0

50

130

30

20

20

30

1

0507230

80

10/16

16.0

50

130

30

20

20

30

0

0507453

100

10/16

16.0

50

130

30

20

20

25

0

0507445

125

10/16

16.0

50

130

30

20

20

25

0

0507229

150

10/16

16.0

50

130

30

20

20

15

0

0507235

200

10

16.0

50

130

30

20

20

15

0

0507620

200

16

16.0

50

130

30

20

20

15

0

1110197

¤

250

10

16.0

50

130

30

20

20

10

0

0507621

250

16

16.0

50

130

30

20

20

10

0

0508419

¤

300

10

16.0

50

130

30

20

20

10

0

0507622

¤

300

16

16.0

50

130

30

20

20

10

0

0508420

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)

Related products