V735

V735 FKM VITON™

FKM VITON™ SHEETING GREEN FOOD QUALITY

- Meeting european regulations (EC) n.1935/2004 and 2023/2006

  - Material prepared according to the list of ingredients included in the recommendations of the Code of Federal Regulations 21 FDA 177.2600

IANESCO certificate (Institut français de Poitiers)

- Tested and qualified by BNIC (Bureau National Interprofessionnel du Cognac)

- Quality certificate available under request

Overview

Features

Viton™ A, green, food grade, meeting regulation (EC) 1935/2004 (European legislation) and FDA classification (American legislation).

Benefits

Legality Hygiene, cleanliness Reliability Service life Food safety

Applications

Gaskets or washers cutting and manufacturing of pieces for general purpose applications in contact with:
- alcoholic beverages, foodstuffs, fatty products, vegetable and animal oils, alcohol, aqueous products, molasses, etc.
- diluted and concentrated acids
- hydraulic oils, fuel oil, automotive and jet fuel, treatment of aliphatic and aromatic hydrocarbons products and fluids
- organic solvents

Advantages

Very good chemical resistance
Excellent hydrocarbons resistance, either aliphatic, aromatic or chlorinated
Good impermeability to gases
Excellent air resistance
Excellent heat resistance
Excellent ozone resistance
Strong resistance to water and steam up to 150ºC
Excellent resistance to acids and alkalis, including oxidants

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Green

V735 

Density

1,85 ±0.05

g/cm³

Hardness

ASTM D2240

78 ±5

Shore A

Tensile strength

ISO 37

≥10

MPa

Elongation at break

ISO 37

≥200

%

Compression set after 22 at 200°C

ISO 815-1

≤45

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-20/+250

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 70h at 150°C

ASTM D573

≤10

Shore A

∆ Tensile strength after 70h at 150°C

ASTM D573

≤-10

%

∆ Elongation at break after 70h at 150°C

ASTM D573

≤-25

%

 

Oil Resistance

Measure characteristic

Standard

Value

Oil IRM 903, ∆ volume after 70h at 150°C

ASTM D471

≤10

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Very good

Very good

Good

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Option

2

±0.3

1200

±2%

15

±2%

3,69

-

3

±0.3

1200

±2%

10

±2%

5,53

-

4

±0.4

1200

±2%

10

±2%

7,38

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

White polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Contact Certificate

 

Download (pdf)