V733

V733 FKM VITON™ 

FKM VITON™ 70 SHEETING FOR TECHNICAL APPLICATIONS

Overview

Features

Viton™ A: 66% fluorine content.

Benefits

Reliability Economy

Applications

Pieces for general industrial applications in contact with following fluids:
- water (>+80°C)
- automotive and jet fuel
- aliphatic and aromatic hydrocarbons treatment products and fluids

Advantages

Very good chemical resistance
Excellent hydrocarbons resistance, either aliphatic, aromatic or chlorinated
Good impermeability to gases
Excellent air resistance
Exceptional high temperature resistance
Excellent ozone resistance
Excellent resistance to acids and alkalis, including oxidants

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Black

V733 

Density

1.85 ±0.05

g/cm³

Hardness

ASTM D2240

70 ±5

Shore A

Tensile strength

ISO 37

≥7

MPa

Elongation at break

ISO 37

≥220

%

Compression set after 22h at 175°C

ISO 815-1

≤55

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-20/+250

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 70h at 150°C

ASTM D573

≤10

Shore A

∆ Tensile strength after 70h at 150°C

ASTM D573

≤10

%

∆ Elongation at break after 70h at 150°C

ASTM D573

≤-25

%

 

Oil Resistance

Measure characteristic

Standard

Value

Oil IRM 901, ∆ volume after 70h at 150°C

ASTM D471

≤2

%

Oil IRM 903, ∆ volume after 70h at 150°C

ASTM D471

≤5

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Very good

Very good

Very good

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1400

±2%

20

±2%

1,84

2 smooth sides

-

1,5

±0.3

1400

±2%

15

±2%

2,76

2 smooth sides

-

2

±0.3

1400

±2%

15

±2%

3,69

2 smooth sides

-

3

±0.3

1400

±2%

10

±2%

5,53

2 smooth sides

-

4

±0.4

1400

±2%

10

±2%

7,37

2 smooth sides

-

5

±0.4

1400

±2%

10

±2%

9,22

2 smooth sides

-

6

±0.5

1400

±2%

10

±2%

11,06

2 smooth sides

-

8

±0.7

1200

±2%

5

±2%

14,76

2 sides matt

-

10

±1.0

1200

±2%

5

±2%

18,45

2 sides matt

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download