SMD

Overview

Features

Food grade silicone containing an additive visible to metal detector equipment. Any loose fragment or eroded particle from the gasket can be detected easily by the scanners fitted along the food processing line. Volume resistivity > 1,1 x 10^12 Ω·m Surface resistivity > 3,2 x 10^13 Ω Detection test: SMD’s Samples run through metal detector (42 m/min). Result is converted to ferrous ball equivalent, 2,2 mm. SMD particles placed in food stuff tray is detected by X-Ray and displayed. For more detail ask to your local contact report nº SMD-X 201907

Benefits

Performance Legality Food safety Hygiene, cleanliness Long life

Recommandations

Always follow manufacturer warnings and instructions when using any cleaning product.

Applications

Gaskets or washers cutting and manufacturing of pieces for general industrial applications in contact with:
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids

Advantages

Talcum-free, clean surface free of dust
Time saver for cleaning and adhesive process
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Blue

S6M3 

Density

1.35 ±0.05

g/cm³

Hardness

ASTM D2240

60 ±5

Shore A

Tensile strength

ISO 37

≥8.0

MPa

Elongation at break

ISO 37

≥300

%

Tear resistance

ISO 34-1

≥12

N/mm

Compression set after 24h at 150°C

ISO 815-1

≤30

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-60/+230

°C

 

Ageing

Measure characteristic

Standard

Value

Ozone resistance

Very good

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Good

Medium

Very good

Medium

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1200

±2%

10

±2%

1,35

2 faces lisses

-

1,5

±0.3

1200

±2%

10

±2%

2,03

2 faces lisses

-

2

±0.3

1200

±2%

10

±2%

2,7

2 faces lisses

-

3

±0.3

1200

±2%

10

±2%

4,06

2 faces lisses

-

4

±0.4

1200

±2%

10

±2%

5,4

2 faces lisses

-

5

±0.4

1200

±2%

10

±2%

6,75

2 faces lisses

-

6

±0.5

1200

±2%

5

±2%

8,12

2 faces lisses

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

White polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food grade certificate

Certificate  

Download (pdf)

Rubber Sheeting for Food Industry

Brochure  

Download (pdf)