GROOVED + - Trelleborg Rubber Flooring - Trelleborg AB

GROOVED +

Technical matting: high performance

PROFILE

GROOVED + profile

PATTERN

Wide ribbed M39 (MG)

Overview

Features

Grooved profile.

Advantages

High dimensional and color stability High hardness and abrasion properties, which means a better transit resistance Good scratch resistance Good adhesion to different possible substrates Very good wear and tear resistance Non-slippery Acoustic insulation Low maintenance thanks to grooved profile enabling easy water and washing products removal Excellent walking and standing comfort

Benefits

Cleanliness, hygiene Comfort Safety

Applications

Floor mats, protection of walls, partitions, doors, columns, for public places and production units. Elevators mats, production units lifts.Entrance mats for supermarkets or chain stores.Mats for vans, cars, trucks.Acoustic insulating partitions.Decoration panels.Indoor installations.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Fabric impression
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound   SBR NR
Hardness ASTM D2240 70±5 Shore A
Abrasion resistance (5N) ISO 4649 ≤200 mm3
Residual indentation EN ISO 24343 ≤0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Sound insulation ISO 10140-3 12 dB
CHEMICAL RESISTANCE
 Common cleaning products EN 423 Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

5.0

 ±0.4

1400

 ±2%

 10

 ±2% 5.81

MG

Other colours are available under request

Downloads

Product sheet

Product Sheet  

Download (pdf)

Sheeting and Matting Industrial and Wear resistant

Brochure  

Download (pdf)

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.