FIREMAT - Trelleborg Rubber Flooring - Trelleborg AB

FIREMAT

Technical matting: fire resistant

PROFILE

FIREMAT profile

PATTERN

Circular studs (MC 2K1)

Overview

Features

Fire resistant and low, translucent, and non toxic smoke emission matting qualities. Reaction to fire and smoke characteristics Bfl s1,following EN 13501-1. Circular studs.

Advantages

Fire-retardant. Low reduced emission of smoke opacity, foreasy finding of emergency exits. Thermal and acoustic insulation. Excellent walking and standing comfort. Non-slippery. Easy to clean and low maintenance. Noise, vibration, and cold propagation reduction

Benefits

Safety Cleanliness, hygiene Comfort Service life

Applications

Suitable for: public or industrial area where fire protection is required (airports, supermarkets, swimmingpools, sports halls, etc.) mass transport (bus, railway, ships,underground,etc.)

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Buffed
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound    Synthetic
Hardness  ASTM D2240 80±5 Shore A
Abrasion resistance (5N)  ISO 4649  ≤200 mm3
Residual indentation EN ISO 24343 ≤0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Sound insulation ISO 10140-3 12 dB
CHEMICAL RESISTANCE
 Common cleaning products EN 423 Good  

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black/Grey

3

 ±0.3

 1000

±2%

 10

±2% 4.2

MC 2K1

Black/Grey 3  ±0.3  1200 ±2%  10 ±2% 4.2 MC 2K1
Other colours are available under request.
Depending on the manufacturing process there could be differences in some tonalities of the roll colours.
Colours of the sample kits and catalogues has to be considered as indicative.

Downloads

Product sheet

Product Sheet  

Download (pdf)

Sheeting and Matting Industrial and Wear Resistant

Brochure  

Download (pdf)

Firemat Black D914 0030045

Certificate  

Download

Firemat Black D914 MCD91400003002

Certificate  

Download

Firemat Grey D912 0030046

Certificate  

Download

Firemat Grey D912 0039173

Certificate  

Download

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.