CIRCULAR PLUS - Trelleborg Rubber Flooring - Trelleborg AB

CIRCULAR +

Technical matting: high performance

PROFILE

Circular + profile

PATTERN

Circular studs (MC 2K1) - (MC 7A) 

Overview

Features

A non-slip surface with circular studs and thermal and acoustic insulation.

Advantages

Circular + gives high dimensional and color stability with high hardness and abrasion properties, which means better transit resistance, along with good scratch resistance and good adhesion to different possible substrates. It prevents the risk of people falling with good visibility. It's also easy to clean and low maintenance, with noise, vibration and cold propagation reduction.

Benefits

Safety, cleanliness, hygiene, comfort and service life.

Applications

Flooring and matting for halls, corridors, ramps, stairs, elevators, in industrial premises and for indoor installations. WARNING: for public areas where more demanding safety is required, we advise the use of our fire resistant and low and non toxic smoke emission qualities.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Type 2K1: with fabric impression backing.
Type 7A: buffed.
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

Mechanical

Rubber compound  
 SBR/NR
Hardness ASTM D2240 80±5 Shore A
Abrasion resistance (5N) ISO 4649 ≤200 mm3
Residual indentation EN ISO 24343 ≤ 0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Sound insulation ISO 10140-3 12 dB
Chemical resistance      
Common cleaning products EN 423 Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black/Grey/Blue/Brown/Green

3

 ±0.3

 1000

 ±2%

 10

 ±2% 3.8

MC 2K1

Black/Grey/Blue/Brown/Green 3  ±0.3  1200  ±2%  10  ±2% 3.8 MC 2K1
Black 4.5  ±0.4  1000  ±2 %  10   ±2 % 5.4 MC 7A
Depending on the manufacturing process there could be differences in some tonalities of the roll colors.
Colors of the sample kits and catalogs has to be considered as indicative.

Downloads

Product sheet

Product Sheet  

Download (pdf)

Sheeting and Matting Industrial and Wear Resistant

Brochure  

Download (pdf)

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.