Standard matting

Standard matting

Intended for numerous applications involving industrial and general purposes: public places such as waiting rooms, shops, restaurants, stairways, entrances, airports, port terminals, ships, schools, buses, impact protection and wall protection.

Finishes and Designs

CIRCULAR: circular studs

Intended for numerous applications involving industrial and general purposes: public places such as waiting rooms, shops, restaurants, stairways, entrances, airports, port terminals, ships, schools, buses, impact protection and wall protection. 

GROOVED

Triangular ribbed, rectangular ribbed or Wide ribbed M39.  Manufactured from SBR rubber for good sound insulation and excellent vibration damping properties. Wear resistant and provides a good surface for goods handling applications.

CHECKER

Checker Flooring is ideal for industrial areas, warehouses, crowded areas, machinery areas, etc. Non-slip surface. Ease of installation and low maintenance costs.

HONEY COMB

RING: Honey comb. Open or closed. Non-slip, mud-removing, with high damping and insulating power. It is particularly suitable for heavy transit areas. The open variety has been developed for self-draining, and is especially appropriate for swimming pools, health resorts, beach areas or any place where drainage is required.

FINGER-TIP

PINS: Finger-tip. different and effective concept in Rubber Flooring for cleaning the soles of footwear. Non-slip, attractive and comfortable to walk on.

Standard matting range

3Products
CHECKER
  • Non-slippery
  • Thermal and acoustic insulation
  • Noise, vibration, and cold propagation reduction
Read more

CIRCULAR
  • Prevents the risk of persons falling
  • Visibility
  • Easy to clean and low maintenance
Read more

GROOVED
  • High dimensional and color stability
  • Good scratch resistance
  • Acoustic insulation
Read more

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.