RF48

Overview

Features

Standard SBR for general purpose use.

Benefits

Reliability Economy

Applications

Gaskets or washers cutting and manufacturing of pieces for general purpose applications in contact with:
- water (maximum temperature +70°C)
- oil free compressed air

Advantages

Flexible
Good ageing resistance
Good low temperature resistance
Good ratio quality/price

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Black

 

Density

1.35 ±0.05

g/cm³

Hardness

ASTM D2240

65 ±5

Shore A

Tensile strength

ISO 37

≥4

MPa

Elongation at break

ISO 37

≥200

%

Tear resistance

ISO 34-1

≥15

N/mm

Compression set after 22h at 70°C

ISO 815-1

≤30

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-25/+70

°C

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Good

Good

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1400

±2%

20

±2%

1,35

2 smooth sides

-

1,5

±0.3

1400

±2%

15

±2%

2,025

2 smooth sides

-

2

±0.3

1400

±2%

15

±2%

2,92

2 smooth sides

-

2

±0.3

1400

±2%

15

±2%

2,7

2 smooth sides

1P

3

±0.3

1400

±2%

10

±2%

4,05

2 smooth sides

-

3

±0.3

1400

±2%

10

±2%

4,05

2 smooth sides

1P

3

±0.3

1400

±2%

10

±2%

4,05

2 smooth sides

2P

4

±0.4

1400

±2%

10

±2%

5,4

2 smooth sides

-

4

±0.4

1400

±2%

10

±2%

5,4

2 smooth sides

1P

4

±0.4

1400

±2%

10

±2%

5,4

2 smooth sides

2P

5

±0.4

1400

±2%

10

±2%

6,75

2 smooth sides

-

5

±0.4

1400

±2%

10

±2%

6,75

2 smooth sides

1P

5

±0.4

1400

±2%

10

±2%

6,75

2 smooth sides

2P

6

±0.5

1400

±2%

10

±2%

8,1

2 smooth sides

-

6

±0.5

1400

±2%

10

±2%

8,1

2 smooth sides

1P

6

±0.5

1400

±2%

10

±2%

8,1

2 smooth sides

2P

8

±0.7

1400

±2%

5

±2%

10,8

2 smooth sides

-

8

±0.7

1400

±2%

5

±2%

10,8

2 smooth sides

2P

10

±1.0

1400

±2%

5

±2%

13,5

2 smooth sides

-

10

±1.0

1400

±2%

5

±2%

13,5

2 smooth sides

2P

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download