R499

R499

NR SHEETING HIGH PERFORMANCE

Overview

Features

Natural rubber, para quality, translucent, with excellent mechanical properties.

Benefits

Functionality Comfort Service life Economy

Applications

Gaskets or washers cutting and manufacturing of pieces for general purpose applications in contact with:
- maximum temperature 50°C: water, water washing, alkaline and salt solutions, acids and oxidizing non oxidizing, alkali base concentration ≤50%, non food alcohol
- maximum temperature 20°C: acetones

Cutting into skirtboard and scrappers for conveyors belts, rubber sleeves, etc.

Mineral processing equipment linings, such as operating cyclones, hydrocyclones and sand treatment processes.

Advantages

Good properties to support high mechanical strains
Great elasticity allowing important deformations
Resistance to fine grained particles wear projection (sand, blasting)
Good electrical properties
Good resistance to acids, bases and salts
Good ratio quality/price

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Blond

 

Density

1.00 ±0.05

g/cm³

Hardness

ASTM D2240

43 ±5

Shore A

Tensile strength

ISO 37

≥20

MPa

Elongation at break

ISO 37

≥650

%

Tear resistance

ISO 34-1

≥30

N/mm

Abrasion resistance (5N)

ISO 4649

≤80

mm³

Compression set after 22h at 70°C

ISO 815-1

≤30

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-40/+80

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 70h at 70°C

ASTM D573

≤5

Shore A

∆ Tensile strength after 70h at 70°C

ASTM D573

≤-15

%

∆ Elongation at break after 70h at 70°C

ASTM D573

≤-25

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Good

Medium

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1400

±2%

20

±2%

1

2 smooth sides

-

1,5

±0.3

1400

±2%

15

±2%

1,5

2 smooth sides

-

2

±0.3

1400

±2%

15

±2%

2

2 smooth sides

-

3

±0.3

1400

±2%

10

±2%

3

2 smooth sides

-

4

±0.4

1400

±2%

10

±2%

4

2 smooth sides

-

5

±0.4

1400

±2%

10

±2%

5

2 smooth sides

-

6

±0.5

1400

±2%

10

±2%

6

2 smooth sides

-

8

±0.7

1400

±2%

10

±2%

8

2 smooth sides

-

10

±1.0

1400

±2%

10

±2%

10

2 smooth sides

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download