ES03

ES03

EPDM SHEETING HIGH TEMPERATURE

Overview

Features

Peroxyde cured EPDM with high mechanical properties, especially at high temperature.

Benefits

Service life Performance Safety

Applications

Gaskets or washers cutting and manufacturing of pieces for general industrial purpose applications in contact with water, oxidizing and non oxidizing diluted acids.

Advantages

Very good resistance to ozone and ageing
Excellent temperature resistance (-40/+125°C)
Excellent resistance to most inorganic or corrosive chemical products
Highly resistant to mineral acids, detergents, phosphoric ethers, ketones, alcohols, or low molecular weight glycols
Very good performance with hot water or high pressure steam
Excellent mechanical properties, even at high temperature
Matte finish to guarantee a good surface finished quality and to secure an easy unrolling.

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Black

 

Density

1.24 ±0.05

g/cm³

Hardness

ASTM D2240

70 ±5

Shore A

Tensile strength

ISO 37

≥10

MPa

Elongation at break

ISO 37

≥200

%

Compression set after 22 at 100°C

ISO 815-1

≤20

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-40/+125

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 72h at 125°C

ASTM D573

≤5

Shore A

∆ Tensile strength after 72h at 125°C

ASTM D573

≤-15

%

∆ Elongation at break after 72h at 125°C

ASTM D573

≤-25

%

Ozone resistance, 200pphm, 96h, 30°C, 80%

ASTM D1149 type A

No crack

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Good

Very good

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1400

±2%

20

±2%

1,24

1 side smooth/1 side matt

-

2

±0.3

1400

±2%

15

±2%

2,48

1 side smooth/1 side matt

-

3

±0.3

1400

±2%

10

±2%

3,72

1 side smooth/1 side matt

-

4

±0.4

1400

±2%

10

±2%

4,96

1 side smooth/1 side matt

-

5

±0.4

1400

±2%

10

±2%

6,19

1 side smooth/1 side matt

-

6

±0.5

1400

±2%

10

±2%

7,43

1 side smooth/1 side matt

-

8

±0.7

1400

±2%

5

±2%

9,9

1 side smooth/1 side matt

-

10

±1.0

1400

±2%

5

±2%

12,4

1 side smooth/1 side matt

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download