E569

E569

EPDM SHEETING WHITE FOOD QUALITY

Regulations

- Meeting european regulations (EC) n.1935/2004 and 2023/2006.

-  The material is in compliance with FDA 21 CFR Part. 177. Indirect Food Additives: Polymers. Sec 177.2600 Rubber articles intended for repeated use for contact with aqueous food.

- IANESCO certificate (Institut français de Poitiers).

- Quality certificate available under request.

Overview

Features

EPDM, white, food grade, meeting regulation (EC) 1935/2004 (European legislation) and FDA classification (American legislation).

Benefits

Performance Legality Hygiene, cleanliness Food safety

Recommandations

Always follow manufacturer warnings and instructions when using any cleaning product.

Applications

Gaskets or washers cutting and manufacturing of pieces for general industrial purpose applications in contact with:
- foodstuffs
- water (maximum temperature +100°C)
- oxidizing and non oxidizing diluted acids

Non suitable for contact with oil or vegetable fats.

Advantages

Very good resistance to ozone and ageing
Excellent temperature resistance (-40/+115 ºC)
Good ratio quality/price
Matte finish to guarantee a good surface finished quality and to secure an easy unrolling.

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - White

 

Density

1.27 ±0.05

g/cm³

Hardness

ASTM D2240

60 ±5

Shore A

Tensile strength

ISO 37

≥8

MPa

Elongation at break

ISO 37

≥350

%

Tear resistance

ISO 34-1

≥18

N/mm

Compression set after 22h at 70°C

ISO 815-1

≤40

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-40/+115

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 70h at 70°C

ASTM D573

≤5

Shore A

∆ Tensile strength after 70h at 70°C

ASTM D573

≤-15

%

∆ Elongation at break after 70h at 70°C

ASTM D573

≤-40

%

Ozone resistance, 200pphm, 48h, 38°C, 20%

ASTM D1149 type A

No crack

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Very good

Good

Very good

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1400

±2%

20

±2%

1,26

2 sides matt

-

1,5

±0.3

1400

±2%

15

±2%

1,9

2 sides matt

-

2

±0.3

1400

±2%

15

±2%

2,53

2 sides matt

-

3

±0.3

1400

±2%

10

±2%

3,79

2 sides matt

-

4

±0.4

1400

±2%

10

±2%

5,06

2 sides matt

-

5

±0.4

1400

±2%

10

±2%

6,32

2 sides matt

-

6

±0.5

1400

±2%

10

±2%

7,59

1 side smooth/1 side matt

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

White polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Contact Certificate

 

Download (pdf)

Rubber Sheeting for Food Industry

Brochure  

Download (pdf)