CHLOROPRENE 70 SHEETING FOR TECHNICAL APPLICATIONS
70 Shore A chloroprene.
Safety Economy
Gaskets or washers cutting and manufacturing of pieces for general industrial purpose applications in contact with:
- water, sea water
- oils and grease
- mineral oils (maximum temperature +100°C)
Non suitable for oxygenated and halogen solvents, aromatic hydrocarbon, mineral and organic acids, washed water.
Flexible
Good low temperature resistance
Good dry high temperature resistance
Matte finish to guarantee a good surface finished quality and to secure an easy unrolling.
Mechanical | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Rubber compound - Black |
|
|
|
Density |
1.45 ±0.05 |
g/cm³ |
|
Hardness |
ASTM D2240 |
70 ±5 |
Shore A |
Tensile strength |
ISO 37 |
≥6 |
MPa |
Elongation at break |
ISO 37 |
≥300 |
% |
Compression set after 24h at 70°C |
ISO 815-1 |
≤35 |
% |
Temperature | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Working temperature |
-20/+100 |
°C |
Ageing | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
∆ Hardness after 70h at 70°C |
ASTM D573 |
≤5 |
Shore A |
∆ Tensile strength after 70h at 70°C |
ASTM D573 |
≤-5 |
% |
∆ Elongation at break after 70h at 70°C |
ASTM D573 |
≤-15 |
% |
Oil Resistance | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Oil IRM 901, ∆ volume after 72h at 70°C |
ASTM D471 |
≤20 |
% |
Chemical Resistance | |||
---|---|---|---|
Diluted acids and bases |
Concentrated acids and bases |
Ozone |
Oils and hydrocarbons |
Medium |
Non suitable |
Medium |
Medium |
Thickness (mm) | Width (mm) | Length (m) | Weight (kg/m2) | Sides finish | Option |
---|---|---|---|---|---|
1 ±0.3 |
1400 ±2% |
20 ±2% |
1,56 |
2 sides matt |
- |
1,5 ±0.3 |
1400 ±2% |
15 ±2% |
2,21 |
2 sides matt |
- |
2 ±0.3 |
1400 ±2% |
15 ±2% |
3,12 |
2 sides matt |
- |
2 ±0.3 |
1400 ±2% |
15 ±2% |
3,12 |
2 sides matt |
1P |
3 ±0.3 |
1400 ±2% |
10 ±2% |
4,68 |
2 sides matt |
- |
3 ±0.3 |
1400 ±2% |
10 ±2% |
4,68 |
2 sides matt |
1P |
3 ±0.3 |
1400 ±2% |
10 ±2% |
4,68 |
2 sides matt |
2P |
4 ±0.4 |
1400 ±2% |
10 ±2% |
6,24 |
2 sides matt |
- |
4 ±0.4 |
1400 ±2% |
10 ±2% |
6,06 |
2 sides matt |
2P |
5 ±0.4 |
1400 ±2% |
10 ±2% |
7,38 |
1 side smooth/1 side matt |
- |
5 ±0.4 |
1400 ±2% |
10 ±2% |
7,83 |
1 side smooth/1 side matt |
2P |
6 ±0.5 |
1400 ±2% |
10 ±2% |
8,85 |
1 side smooth/1 side matt |
- |
8 ±0.7 |
1400 ±2% |
5 ±2% |
11,8 |
1 side smooth/1 side matt |
- |
10 ±1.0 |
1400 ±2% |
5 ±2% |
14,75 |
1 side smooth/1 side matt |
- |
12 ±1.0 |
1400 ±2% |
5 ±2% |
17,7 |
1 side smooth/1 side matt |
- |
15 ±1.0 |
1400 ±2% |
5 ±2% |
22,13 |
1 side smooth/1 side matt |
- |
20 ±1.4 |
1400 ±2% |
5 ±2% |
29,65 |
1 side smooth/1 side matt |
- |
Identification | |
---|---|
Branding |
Without. |
Packaging |
Thickness ≤6mm rolled on cardboard tube Ø 80mm. |
Wrapping |
Black polyethylene film. |
Labelling |
Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability. |