CHLOROPRENE SHEETING STANDARD LEVEL QUALITY
Standard chloroprene.
Economy
Gaskets or washers cutting and manufacturing of pieces for general industrial purpose applications in contact with mineral and vegetable oil, non aromatic grease and hydrocarbons.
No resistance to petrol, oxygenated fuel, domestic gas.
Flexible
Strong mechanical deformations allowed
Medium resistance to oils
Medium resistance to ozone
Good ratio quality/price
Mechanical | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Rubber compound - Black |
|
|
|
Density |
1.40 ±0.05 |
g/cm³ |
|
Hardness |
ASTM D2240 |
65 ±5 |
Shore A |
Tensile strength |
ISO 37 |
≥6 |
MPa |
Elongation at break |
ISO 37 |
≥250 |
% |
Tear resistance |
ISO 34-1 |
≥15 |
N/mm |
Compression set after 22h at 70°C |
ISO 815-1 |
≤40 |
% |
Compression set after 22h at 100°C |
ISO 815-1 |
≤60 |
% |
Temperature | |||
---|---|---|---|
Measure characteristic |
Standard |
Value |
|
Working temperature |
-25/+90 |
°C |
Chemical Resistance | |||
---|---|---|---|
Diluted acids and bases |
Concentrated acids and bases |
Ozone |
Oils and hydrocarbons |
Medium |
Non suitable |
Medium |
Medium |
Thickness (mm) | Width (mm) | Length (m) | Weight (kg/m2) | Sides finish | Option |
---|---|---|---|---|---|
1 ±0.3 |
1400 ±2% |
20 ±2% |
1,45 |
2 smooth sides |
- |
1,5 ±0.3 |
1400 ±2% |
15 ±2% |
2,17 |
2 smooth sides |
- |
2 ±0.3 |
1400 ±2% |
15 ±2% |
2,9 |
2 smooth sides |
- |
2 ±0.3 |
1400 ±2% |
15 ±2% |
2,9 |
2 smooth sides |
1P |
3 ±0.3 |
1400 ±2% |
10 ±2% |
4,35 |
2 smooth sides |
- |
3 ±0.3 |
1400 ±2% |
10 ±2% |
4,35 |
2 smooth sides |
1P |
4 ±0.4 |
1400 ±2% |
10 ±2% |
5,8 |
2 smooth sides |
- |
4 ±0.4 |
1400 ±2% |
10 ±2% |
5,8 |
2 smooth sides |
1P |
5 ±0.4 |
1400 ±2% |
10 ±2% |
7,25 |
2 smooth sides |
- |
5 ±0.4 |
1400 ±2% |
10 ±2% |
7,25 |
2 smooth sides |
2P |
6 ±0.5 |
1400 ±2% |
10 ±2% |
8,7 |
2 smooth sides |
- |
6 ±0.5 |
1400 ±2% |
10 ±2% |
8,7 |
2 smooth sides |
2P |
8 ±0.7 |
1400 ±2% |
5 ±2% |
11,6 |
2 smooth sides |
- |
8 ±0.7 |
1400 ±2% |
5 ±2% |
11,6 |
2 smooth sides |
2P |
10 ±1.0 |
1400 ±2% |
5 ±2% |
14,5 |
2 smooth sides |
- |
10 ±1.0 |
1400 ±2% |
5 ±2% |
14,5 |
2 smooth sides |
2P |
12 ±1.0 |
1400 ±2% |
5 ±2% |
16,8 |
2 smooth sides |
- |
15 ±1.0 |
1400 ±2% |
5 ±2% |
21 |
2 smooth sides |
- |
20 ±1.4 |
1400 ±2% |
5 ±2% |
28 |
2 smooth sides |
- |
Identification | |
---|---|
Branding |
Without. |
Packaging |
Thickness ≤6mm rolled on cardboard tube Ø 80mm. |
Wrapping |
Black polyethylene film. |
Labelling |
Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability. |