CF03

CF03

CHLOROPRENE 60 SHEETING FOR TECHNICAL APPLICATIONS

Overview

Features

60 Shore A chloroprene.

Benefits

Safety Economy

Applications

Gaskets or washers cutting and manufacturing of pieces for general purpose applications in contact with:
- water, sea water
- oils and grease
- mineral oils (maximum temperature +100°C)

Non suitable for oxygenated and halogen solvents, aromatic hydrocarbon, mineral and organic acids, washed water.

Advantages

Flexible
Good low temperature resistance
Good dry-high temperature resistance
Matte finish to guarantee a good surface finished quality and to secure an easy unrolling.

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Black

 

Density

1.40 ±0.05

g/cm³

Hardness

ASTM D2240

60 ±5

Shore A

Tensile strength

ISO 37

≥7

MPa

Elongation at break

ISO 37

≥250

%

Tear resistance

ISO 34-1

≥15

N/mm

Compression set after 22h at 70°C

ISO 815-1

≤30

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-25/+100

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Tensile strength after 168h at 70°C

ASTM D573

≤-15

%

∆ Elongation at break after 168h at 70°C

ASTM D573

≤-25

%

 

Oil Resistance

Measure characteristic

Standard

Value

Huile IRM 901, ∆ volume after 70h at 100°C

ASTM D471

±15

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Good

Medium

Good

Good

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1400

±2%

20

±2%

1,36

2 sides matt

-

1,5

±0.3

1400

±2%

15

±2%

2,04

2 sides matt

-

2

±0.3

1400

±2%

15

±2%

2,72

2 sides matt

-

3

±0.3

1400

±2%

10

±2%

4,09

2 sides matt

-

3

±0.3

1400

±2%

10

±2%

4,22

2 sides matt

1P

4

±0.4

1400

±2%

10

±2%

5,45

2 sides matt

-

4

±0.4

1400

±2%

10

±2%

5,59

2 sides matt

1P

5

±0.4

1400

±2%

10

±2%

6,81

1 side smooth/1 side matt

-

5

±0.4

1400

±2%

10

±2%

7,23

1 side smooth/1 side matt

2P

6

±0.5

1400

±2%

10

±2%

8,17

1 side smooth/1 side matt

-

6

±0.5

1400

±2%

10

±2%

8,17

1 side smooth/1 side matt

2P

8

±0.7

1400

±2%

5

±2%

10,9

1 side smooth/1 side matt

-

10

±1.0

1400

±2%

5

±2%

13,62

1 side smooth/1 side matt

-

12

±1.0

1400

±2%

5

±2%

16,35

1 side smooth/1 side matt

-

15

±1.0

1400

±2%

5

±2%

20,44

1 side smooth/1 side matt

-

20

±1.4

1400

±2%

5

±2%

27,25

1 side smooth/1 side matt

-

Identification

Branding

Without.

Packaging

Thickness ≤6mm rolled on cardboard tube Ø 80mm.
Thickness >6mm in roll.

Wrapping

Black polyethylene film.

Labelling

Self-adhesive label indicating product name, dimensions, area in m2, nominal weight, and product code to allow product traceability.

 

Downloads

Product Sheet

Product Sheet (PDF)  

Download